EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor
EMI Cobot-Ready Conveyor

EMI Cobot-Ready Conveyor

EMI's Cobot Ready Conveyor model is a lightweight, durable extruded aluminum frame conveyor, featuring an internal drive, Ethernet connection, photo-eye workpiece detection, URCap for easy programming on Universal Robots. Available in a wide range of lengths and widths to meet your specific needs.

製造元:EMI Corp

Commerce#Overview

EMI's Cobot Ready Conveyor model is a lightweight, durable extruded aluminum frame conveyor, featuring an internal drive, Ethernet connection, photo-eye workpiece detection, URCap for easy programming on Universal Robots. Available in a wide range of lengths and widths to meet your specific needs.  

EMI’s Cobot Ready Conveyors are designed to be integrated with your Universal Robot to provide continuous part transfer and are ideal for pick and place, machine tending, and packaging applications. This allows the Cobot and EMI Conveyor to interact without the use of an operator, while increasing productivity and reducing labor intensive jobs in today’s work environment.

Coupled with EMI’s URCap, any UR can easily control the conveyor’s speed and direction. Set-up is easy, simply connect the included Ethernet cable to your Universal Robot’s control box and install the URCap.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510