LIFTKIT
LIFTKIT
LIFTKIT
LIFTKIT

LIFTKIT

The LIFTKIT is a vertical positioning system for operating range extension of a Universal Robot. It is a ready to install 7th axis system including a telescopic pillar, controller and software plugin for Universal Robots (UR Caps).

製造元:Ewellix

Commerce#Overview

The LIFTKIT is a vertical positioning system for operating range extension of a Universal Robot. It is a ready to install 7th axis system including a telescopic pillar, controller and software plugin for Universal Robots (UR Caps).

  • Ready to run in 30 minutes. Attach the robot to the pillar, plug in the cables and install the UR Caps plugin.
  • Axis positioning is directly accessible in the UR Polyscope environment
  • The maximum stroke range available ranges between 500 mm to 900 mm with a compact retracted height.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510