Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF
Active Contact Flange - ACF

Active Contact Flange - ACF

VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT The Active Contact Flange Kit is arguably the simplest, most flexible and most versatile Cobot tool that is currently available on the market for the automation of so far manual grinding work. The large selection of tools covers an extremely wide range of applications for manual processing. Equipped with our patented Active Compliant Technology, work can be done with the ACF-Kit that requires a high degree of sensitivity and flexibility. This contact intelligence enables immediate integration with minimal programming effort. The versatile and user-friendly plug play tools are suitable for surface processing of almost all shapes and materials. Due to the modular structure, changing tools is ingeniously simple and flexible. This makes the ACF-Kit extremely attractive even with small lot sizes.

製造元:FerRobotics

Commerce#Overview

VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT The Active Contact Flange Kit is arguably the simplest, most flexible and most versatile Cobot tool that is currently available on the market for the automation of so far manual grinding work. The large selection of tools covers an extremely wide range of applications for manual processing. Equipped with our patented Active Compliant Technology, work can be done with the ACF-Kit that requires a high degree of sensitivity and flexibility. This contact intelligence enables immediate integration with minimal programming effort. The versatile and user-friendly plug play tools are suitable for surface processing of almost all shapes and materials. Due to the modular structure, changing tools is ingeniously simple and flexible. This makes the ACF-Kit extremely attractive even with small lot sizes.

The communication to the ACF-K is set up and checked in the installation node and you can choose which device you are using.
The three process parameters can be set in the program node. The device drive is controlled by the URCap via a pneumatic valve.
The tool path is set by the user via independent programming.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510