Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution
Festo Multi Axis Solution

Festo Multi Axis Solution

Move up to 4 Festo CMMP-AS/CMMT-AS/CMMT-ST motor controllers easily and code-free directly from the Universal Robots Teach Pendant, no need for other external components such as PLC/HMI. Powered by the Multi Axis Drive (MAD) URCap software.  Allows control of Festo linear axis up to 8 m length (standard product) or 10 m by request. Also works with Festo turning tables, automatic storage systems, conveyors, transfer tables.

製造元:Festo

Commerce#Overview

Move up to 4 Festo CMMP-AS/CMMT-AS/CMMT-ST motor controllers easily and code-free directly from the Universal Robots Teach Pendant, no need for other external components such as PLC/HMI. Powered by the Multi Axis Drive (MAD) URCap software.  Allows control of Festo linear axis up to 8 m length (standard product) or 10 m by request. Also works with Festo turning tables, automatic storage systems, conveyors, transfer tables.

Send inquiry via UR+ Request More Info form with the following details:

  • State the UR cobot model you are using (UR3e, 5e, 10e, 16e)
  • What is the axis stroke and cycle time requirement
  • What is your axis orientation (Horizontal or Vertical)
  • Preferred axis type (Tooth Belt or Ball Screw)
  • Control Cabinet ready to plug and work or loose drive
  • # Tubes/cables and diameters for energy chain sizing
  • Any other application info considered relevant

Following our manual when the product arrives:

  • Configure the motor controller(s)
  • Install the URCap in your robot and enter your license key
  • Easily connect to the motor controller(s) from the URCap
  • Set up your points and simply move to them from your programs

The safety connections between the motor controller and the robot controller will be connected according to
our configuration manual. In this way, any emergency in the robot will stop the axis, as well as you can stop it
immediately using the robot emergency push button. If you want, we will do all this for you, and send you the
system already configured.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510