Linearpositionierer
Linearpositionierer
Linearpositionierer
Linearpositionierer
Linearpositionierer
Linearpositionierer
Linearpositionierer
Linearpositionierer

Linearpositionierer

The linear axis developed by fsk is specially adapted to the needs of the Universal Robot. This significantly extends the working range of the Universal Robot. Driven by a high-quality servo motor including servo control via a PLC specially adapted to the application by fsk industries, this linear positioner is a reliable solution for a wide range of automated processes.

製造元:fsk industries

Commerce#Overview

The linear axis developed by fsk is specially adapted to the needs of the Universal Robot. This significantly extends the working range of the Universal Robot. Driven by a high-quality servo motor including servo control via a PLC specially adapted to the application by fsk industries, this linear positioner is a reliable solution for a wide range of automated processes.  

Our linear axis is flexibly configurable, hanging, standing or floor-mounted depending on the system concept in the cell. Equipped with servomotors and the corresponding control system, it is fully integrated in URCap. Up to 2 cobots can be installed on one axis and can move independently of each other. The cobot on the linear axis is controlled with a revolutionary operating concept which is fortunately patented, curious?

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510