GRIP Base Connector
GRIP Base Connector
GRIP Base Connector
GRIP Base Connector
GRIP Base Connector

GRIP Base Connector

The GRIP Base Connector allows quick and easy removal of the entire robot arm. The Robot arm is bolted to a quick Connect system which in turn is bolted to a table or cell. This manual Connect system allows companies to use the same robot in multiple different cells without having to unscrew the robot every time. A simple lever allows the robot to be released from its current position and taken to a new position. The entire process takes only a few seconds. It enables companies to be more flexible with the robots that they have and optimizes the use of their resources.  In case of extreme loads we recommend the Base Connector SWS200.

製造元:GRIP

Commerce#Overview

The GRIP Base Connector allows quick and easy removal of the entire robot arm. The Robot arm is bolted to a quick Connect system which in turn is bolted to a table or cell. This manual Connect system allows companies to use the same robot in multiple different cells without having to unscrew the robot every time. A simple lever allows the robot to be released from its current position and taken to a new position. The entire process takes only a few seconds. It enables companies to be more flexible with the robots that they have and optimizes the use of their resources.  In case of extreme loads we recommend the Base Connector SWS200.

To operate the Base Connector one simply pulls the safety pin then the lever. The system is now open and the robot can be removed or inserted. To close the system push the lever close until the locking pin clicks.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510