Welding Package
Welding Package
Welding Package
Welding Package
Welding Package
Welding Package
Welding Package

Welding Package

The Welding Package from Heidenbluth is a modular system that can be configured from a simple welding application as an open system with optimal accessibility to a 2-station system with high productivity. The EWM and Fronius brands with their processes are possible as welding power sources. In addition to accessories such as linear guides and positioners, numerous CAPs are also included for simple and safe programming. The attachments all contain a general CE declaration. These are put into operation at the customer's premises by our technicians and the customer's employees are then trained on this system. A configurator on our website provides initial information about this.

製造元:Heidenbluth Schweisstechnik

Commerce#Overview

The Welding Package from Heidenbluth is a modular system that can be configured from a simple welding application as an open system with optimal accessibility to a 2-station system with high productivity. The EWM and Fronius brands with their processes are possible as welding power sources. In addition to accessories such as linear guides and positioners, numerous CAPs are also included for simple and safe programming. The attachments all contain a general CE declaration. These are put into operation at the customer's premises by our technicians and the customer's employees are then trained on this system. A configurator on our website provides initial information about this.

The robot movement is programmed intuitively by guiding the UR robot by hand Waypoints and arc status are also changed on the robot arm CAPs that have been specially developed for welding mean that they can be used for TIG, MIG/MAG and laser welding processes. The robot is operated by employees in production

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510