Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System
Humatics Milo Microlocation System

Humatics Milo Microlocation System

The Humatics Milo Microlocation System enables UR robotics to precisely interact with key assets external to the robotic arm in real-time enabling a new set of manufacturing automation applications to be delivered to improve productivity, quality, and profitability. With Humatics Microlocation enabled alongside a robotic arm, you can accomplish highly precise tasks including in-motion assembly. The technology is well suited for the manufacturing environment enabling robotic arms to directly receive high fidelity positional data to take action on a moving part as it moves dynamically through a work space, such as a car chassis, an engine, etc., regardless of the lighting condition, clothes colors of workers, etc. The work cell becomes a digital ecosystem enabling a new class of robotic automation to improve productivity, quality and profitability. Examples include: Enabling robotic arms to accomplish in-motion assembly on an automotive final assembly line for improved productivity and quality. This includes engine bolt torquing, chassis bolt torquing, engine and chassis inspection, 7th axis tracking, etc. General industry manufacturing lines that require the extraction of fixtured parts from pallets by robotic arms allowing for greater productivity and increased margins. Enabling robotic arms that are placed on AMRs to become highly functional and precise in relation to the work they need to accomplish when the arm pulls up to a work zone on the mobile platform enabling the promise of a highly dynamic work cell. In motion EV battery pick and/or placement from/to AGVs and AMRs, and battery placement and attachment to a moving chassis including aligning robotics to moving platforms. Many more…

製造元:Humatics

Commerce#Overview

The Humatics Milo Microlocation System enables UR robotics to precisely interact with key assets external to the robotic arm in real-time enabling a new set of manufacturing automation applications to be delivered to improve productivity, quality, and profitability. With Humatics Microlocation enabled alongside a robotic arm, you can accomplish highly precise tasks including in-motion assembly. The technology is well suited for the manufacturing environment enabling robotic arms to directly receive high fidelity positional data to take action on a moving part as it moves dynamically through a work space, such as a car chassis, an engine, etc., regardless of the lighting condition, clothes colors of workers, etc. The work cell becomes a digital ecosystem enabling a new class of robotic automation to improve productivity, quality and profitability. Examples include: Enabling robotic arms to accomplish in-motion assembly on an automotive final assembly line for improved productivity and quality. This includes engine bolt torquing, chassis bolt torquing, engine and chassis inspection, 7th axis tracking, etc. General industry manufacturing lines that require the extraction of fixtured parts from pallets by robotic arms allowing for greater productivity and increased margins. Enabling robotic arms that are placed on AMRs to become highly functional and precise in relation to the work they need to accomplish when the arm pulls up to a work zone on the mobile platform enabling the promise of a highly dynamic work cell. In motion EV battery pick and/or placement from/to AGVs and AMRs, and battery placement and attachment to a moving chassis including aligning robotics to moving platforms. Many more…

Humatics Microlocation generates highly valuable location data through the use of its patented radio frequency technology. The location data is made available to the robotic control systems via a pub/sub model facilitating the precise control that is required to precisely guide the respective arms. The precision of the data is sub-millimeter in the robotic work area enabling the in-motion capabilities many organizations require to take their production environment to the next level with robotic automation.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510