Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series
Cobotizur CT series

Cobotizur CT series

CT series can stack up to 1800 mm of cartons up to 15 kg. cobotizur CT series has everything you need to start palletizing immediately, except the Univeral Robots. CT series is ideal with the increasing deployment of robots for palletizing applications for end-of-line automation in the industries such as FMCG Pharma.

製造元:Impaqt

Commerce#Overview

CT series can stack up to 1800 mm of cartons up to 15 kg. cobotizur CT series has everything you need to start palletizing immediately, except the Univeral Robots. CT series is ideal with the increasing deployment of robots for palletizing applications for end-of-line automation in the industries such as FMCG Pharma.

Cobotizur CT series is a cobot palletizing platform, designed for Universal Robots. You can set it up easily as follows:

Step 1: Setup the cobotizur CT series at the shop floor and grout it.
Step 2: Mount the UR10e or UR16e to the cobotizur.
Step 3: Install the Qik-kit cable management solution along with cobotizur's vacuum grippers.
Step 4: Connect the robot I/O cable to the cobotizur along with compressed air
Step 5: Install the cobotizur URCap and initiate the cobotizur HMI
Step 6: Start palletizing

Cobotizur is provided with everything except the Universal Robots to start palletizing.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510