Robot Dashboard

Robot Dashboard

The Robot Dashboard is an URCap made for Universal Robot robots. It makes it possible to monitor and control the robot from any browser with network access to the robot. The Robot Dashboard can be downloaded for free for evaluation.

製造元:Kim Nyholm

Commerce#Overview

The Robot Dashboard is an URCap made for Universal Robot robots. It makes it possible to monitor and control the robot from any browser with network access to the robot. The Robot Dashboard can be downloaded for free for evaluation.

The Robot Dashboard URCap integrates the UR network interfaces of the robot. It supports the dashboard interface, the real-time interface and the primary client interface. These interfaces are translated into the http protocol and presented in a single page application in a web browser.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510