FHS-C-Set
FHS-C-Set
FHS-C-Set

FHS-C-Set

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5 and UR10.

製造元:murrplastik

Commerce#Overview

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5 and UR10.

Insert the cables into the conduit using the enclosed drawing tool.
Cut the ET strain relief and push the cables through the strain relief grommet.
Place the ET strain relief onto the corrugated pipe.
Pull the conduit through the Velcro strip on the top of the FHS.
Position the FHS on the robot and close it with Velcro tape.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510