Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor
Conveyor

Conveyor

The NAST Automation conveyor is designed for the transport of piece goods in conjunction with Universal Robots Robots and is mostly used in pick-and-place applications. The servo driven conveyor offers a variety of different and freely selectable configuration options. A comfortable URCap simplifies installation and programming.

製造元:NAST Automation

Commerce#Overview

The NAST Automation conveyor is designed for the transport of piece goods in conjunction with Universal Robots Robots and is mostly used in pick-and-place applications. The servo driven conveyor offers a variety of different and freely selectable configuration options. A comfortable URCap simplifies installation and programming.

The conveyor can be conveniently integrated and configured into a robot program via a URCap. In this way, the operation and the speed of the conveyor can be controlled by the robot. It is also possible to start or stop the conveyor using a light barrier.
The length and width of the conveyor can be implemented according to your specifications. The optionally available guide rails as well as the carrier offer various adjustment possibilities, so you can easily adapt the conveyor to your needs.
Programming is done conveniently with predefined program nodes, directly in the robot controller. The pre-configured servo drive of the conveyor only needs to be connected to the robot controller.
The conveyor also provides a quadrature encoder signal, enabling easy implementation of conveyor tracking. This allows the robot to pick up or place parts from the running conveyor belt without having to stop it.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510