NONEAD Industrial Robot Extended Axis Module

NONEAD Industrial Robot Extended Axis Module

nIREAM is a light industrial robot extend axis module. It can be used to build a rotatable and cooperative device for the robot. For example. Connect the nIREAM with a robot through a connector can add a new axis for the robot. Or you can set it and by rotating things on it to cooperate with the robot. By using nIREAM, you can lift the efficiency of production and achieve some application that can’t finish it with robot along.

製造元:Nonead

Commerce#Overview

nIREAM is a light industrial robot extend axis module. It can be used to build a rotatable and cooperative device for the robot. For example. Connect the nIREAM with a robot through a connector can add a new axis for the robot. Or you can set it and by rotating things on it to cooperate with the robot. By using nIREAM, you can lift the efficiency of production and achieve some application that can’t finish it with robot along.

...

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510