Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System
Flexible Auxiliary Axis System

Flexible Auxiliary Axis System

The Liberty MDrive is an integrated motor/drive/controller. The Ethernet Interface created by Novanta IMS allows the UR Robot user to create multiple external axis' all coordinated by the UR Controller. This allows for linear axis, rotary axis, tool changers, and other auxiliary axis' such as pumps all to work in coordination with the co-bot. The Liberty MDrive is available in 3 NEMA frame sizes (17, 23, and 34) as well as 3 stack lengths (single, double and triple). The Novanta IMS open ended implementation of the UR cap allows the integrator or end user to create a specific robot cell with one or two tasks, or create a truly flexible co-bot environment.

製造元:Novanta

Commerce#Overview

The Liberty MDrive is an integrated motor/drive/controller. The Ethernet Interface created by Novanta IMS allows the UR Robot user to create multiple external axis' all coordinated by the UR Controller. This allows for linear axis, rotary axis, tool changers, and other auxiliary axis' such as pumps all to work in coordination with the co-bot. The Liberty MDrive is available in 3 NEMA frame sizes (17, 23, and 34) as well as 3 stack lengths (single, double and triple). The Novanta IMS open ended implementation of the UR cap allows the integrator or end user to create a specific robot cell with one or two tasks, or create a truly flexible co-bot environment.

The Novanta IMS URCap provides the end user with an easy way to communicate with Liberty MDrives. This allows them the flexibility to add auxiliary, rotary, and linear axes to the application.

Please contact your Novanta IMS regional sales manager for purchase information through our Where to Buy page

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510