RecDrive
RecDrive
RecDrive
RecDrive
RecDrive
RecDrive
RecDrive
RecDrive
RecDrive
RecDrive

RecDrive

RECDrive is a hardware and software solution, which allows the activation of the freeDrive mode without the use of the teach pendant and the capture of the robot's trajectory. As soon as the hardware and URCap software are installed, users can move the robot freely by holding the RECDrive button. Trajectories and waypoints can also be recorded by selecting the appropriated option in the menu.

製造元:NUTAI

Commerce#Overview

RECDrive is a hardware and software solution, which allows the activation of the freeDrive mode without the use of the teach pendant and the capture of the robot's trajectory. As soon as the hardware and URCap software are installed, users can move the robot freely by holding the RECDrive button. Trajectories and waypoints can also be recorded by selecting the appropriated option in the menu.

After installation of the hardware and software, the user will be in position to move freely the robot arm (use free movement) by holding the RECDrive button. Also, by selecting the appropriated option in the menu, it is possible to record points or trajectories of the robot arm.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510