Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface
Olympus Colchester Laser Marking Interface

Olympus Colchester Laser Marking Interface

Are your employees fed up manually loading and unloading your laser marking machine? With the Colchester Laser Marking interface, the robot gains the ability to load and start laser marking programs, then wait for the laser marking program to complete, in order to tend the finished part. The Colchester Laser Marking Interface also brings easy-to-use programming to allow a UR to control the Colchester Minilaser XL laser marker. The single programming node and single installation node allow for seamless collaboration between the UR and laser marker.

製造元:Olympus Technologies

Commerce#Overview

Are your employees fed up manually loading and unloading your laser marking machine? With the Colchester Laser Marking interface, the robot gains the ability to load and start laser marking programs, then wait for the laser marking program to complete, in order to tend the finished part. The Colchester Laser Marking Interface also brings easy-to-use programming to allow a UR to control the Colchester Minilaser XL laser marker. The single programming node and single installation node allow for seamless collaboration between the UR and laser marker.

Connect the robot to a laptop via a network cable and load up the icon software. Connect the interface box to the robot with the provided DB25 connector and wire it into the robot.

Navigate to the installation file of the Laser Control URCap, and select your laser marker model and enter the IP address of the laser you are using.

Drop in a Laser Control program node, and enter the name of an existing program that you wish to load. The robot will now load the existing laser marking program accordingly as part of the program.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510