OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package
OVI - Depalletiser package

OVI - Depalletiser package

The innovative OVI DePalletiser is a flexible solution for depalletising a wide variety of boxes dimensions, with a small footprint, a mobile robot and a competitive productivity measured in zero downtime, zero human error and a fast application configuration.

製造元:Oviso Robotics

Commerce#Overview

The innovative OVI DePalletiser is a flexible solution for depalletising a wide variety of boxes dimensions, with a small footprint, a mobile robot and a competitive productivity measured in zero downtime, zero human error and a fast application configuration.

Everything starts with the pallet pattern configuration, this is easily done in the OPM(Ovi Pattern Maker app) that runs on both Windows and Linux. This application permits configuration of a depalletising with a wide variety of boxes dimensions and pallets dimensions. All this is intuitive and contains multiple screens for each parameter. The applications outputs two files, one PDF File, which contains a palletizing report and one file used in the robot program. Once the pattern is configured, file is loaded into the robot through the OVI DePalletiser URCap. With all these steps done, and the calibration at the station succesfully finalized, all that remains to be done is press play and the robot will start depalletising.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510