CoBot Package Easy
CoBot Package Easy
CoBot Package Easy

CoBot Package Easy

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit and 2 fixing-points. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

製造元:REIKU

Commerce#Overview

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit and 2 fixing-points. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

It is suitable for quick and easy installation of cable protection on Cobots. The wing-like design and the soft, thermoplastic material enable universal, non-slip fastening at almost any point. With the Velcro tape set the attachment can be made to arm diameters from ø 50 mm to ø 120 mm. The corrugated tube is also mounted using the Velcro straps. The Velcro tape is deflected by the slots and up to two corrugated pipes of different sizes can be attached. Alternatively, a Gripping Clamp can be attached to the TPXWB-U.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510