Pendant Armor® for e-Series

Pendant Armor® for e-Series

Pendant Armor is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped. The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling.Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen.

製造元:Roboworld

Commerce#Overview

Pendant Armor is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped. The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling.Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen.  

Pendant Armor® is akin to a cell phone case, only for your UR teach pendant. Moulded from 6mm SantopreneTM rubber, this energy-absorbing frame dissipates the shock from inadvertent falls/drops SantopreneTM is a durable, chemically-resistant elastomer commonly specified in industrial applications.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510