ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR
ROBO-UNI COVER WEAR

ROBO-UNI COVER WEAR

ROBO-UNI COVER WEAR has a functional advanced material, unique design, and repeated verification tests to extend robot life, prevent downtime, maintain a hygienic environment in the factory, and reduce cleaning time.It has a beautiful and cool design, a variety of color variations, and a specification design optimized for the robot to operate safely while maintaining high functionality.

製造元:Rocket Road

Commerce#Overview

ROBO-UNI COVER WEAR has a functional advanced material, unique design, and repeated verification tests to extend robot life, prevent downtime, maintain a hygienic environment in the factory, and reduce cleaning time.It has a beautiful and cool design, a variety of color variations, and a specification design optimized for the robot to operate safely while maintaining high functionality.

・ Dustproof function prevents intrusion into ur robot joints from dust, etc.
・ Water repellent function protects UR robot from splashes, etc., and prevents water and oil from entering the inside.
・ The anti-bacterial function contributes to maintaining the sanitary environment in the factory by suppressing bacterial growth adhering to the surface of robouni coverware.
・ Heat-resistant function protects UR robots from high-temperature environments and sputtering generated during welding.
・ Stretch material makes it easy to put on and take off, reducing the load on the robot to the limit.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510