MATCH End-of-Arm Tool Changer
MATCH End-of-Arm Tool Changer
MATCH End-of-Arm Tool Changer
MATCH End-of-Arm Tool Changer
MATCH End-of-Arm Tool Changer

MATCH End-of-Arm Tool Changer

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different vacuum grippers and mechanical grippers - automated in a storage station or manually by an ergonomic one-hand click system.

製造元:Schmalz

Commerce#Overview

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different vacuum grippers and mechanical grippers - automated in a storage station or manually by an ergonomic one-hand click system.

• Mounting the RMQC fixed part on the robot arm
• Attach end effector to fixed part via click system
• Install optional storage station for automatic gripper change
• Carry out parameterization
• all MATCH grippers from Schmalz are a ready-to-connect system consisting of vacuum generator and suction cups

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510