FQE Vacuum Area Gripping
FQE Vacuum Area Gripping
FQE Vacuum Area Gripping
FQE Vacuum Area Gripping
FQE Vacuum Area Gripping

FQE Vacuum Area Gripping

The FQE is a flexible area gripper for handling products regardless of size and geometry. The gripper enables the handling of products from different pick-up positions. Thanks to its modular design and size variance, the gripper can be specially adapted to a wide range of workpiece and process characteristics. For example, a choice can be made between sealing elements made of foam or plug-in suction cups. The alternatives with internal or external vacuum generation offer further starting points for individualization. With the energy-efficient internal vacuum generation, the operating costs of the overall system can be reduced. The optionally integrated control valves reduce cycle times and interference contours.

製造元:Schmalz

Commerce#Overview

The FQE is a flexible area gripper for handling products regardless of size and geometry. The gripper enables the handling of products from different pick-up positions. Thanks to its modular design and size variance, the gripper can be specially adapted to a wide range of workpiece and process characteristics. For example, a choice can be made between sealing elements made of foam or plug-in suction cups. The alternatives with internal or external vacuum generation offer further starting points for individualization. With the energy-efficient internal vacuum generation, the operating costs of the overall system can be reduced. The optionally integrated control valves reduce cycle times and interference contours.

The FQE area gripper is ideal for use in stationary handling tasks with collaborative robots. The gripper is suitable for fully automated applications and is typically used in pick & place applications or end-of-line packaging in intralogistics. Depending on the sealing element and vacuum, payloads of up to 35 kg can be handled.
The grippers are particularly suitable for handling products in the automotive, glass or electronics sectors.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510