SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper
SGM-SV Magnetic Gripper

SGM-SV Magnetic Gripper

The SGM-SV handling set is ideal for handling ferromagnetic components. Wherever perforated sheets, complex laser-cut components, sheets with holes and cutouts have to be gripped, the SGM-SV shows its strengths. The magnetic gripper with a holding force of 100 N is supported by a gripping surface with friction ring that absorbs high lateral forces. The handling set is suitable for human-robot collaboration. The bistable function of the permanent magnet ensures safe gripping even in the event of a power failure.

製造元:Schmalz

Commerce#Overview

The SGM-SV handling set is ideal for handling ferromagnetic components. Wherever perforated sheets, complex laser-cut components, sheets with holes and cutouts have to be gripped, the SGM-SV shows its strengths. The magnetic gripper with a holding force of 100 N is supported by a gripping surface with friction ring that absorbs high lateral forces. The handling set is suitable for human-robot collaboration. The bistable function of the permanent magnet ensures safe gripping even in the event of a power failure.

Screw the housing to your robot flange. Connect the compressed air and power supply. The gripper can be parameterized quickly and easily via the commissioning software. A distinction is made between the switching states ""gripping"" and ""depositing"".

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510