Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS
Robot Set SCG-HSS

Robot Set SCG-HSS

The SCG-HSS flow gripper is designed for gentle handling of highly structured, dimensionally stable workpieces with a height difference of up to 25 mm. The gripper consists of two core elements: the integrated vacuum generator and the flexibly adjustable gripping surface. This is realized by a pin curtain that gently adapts to the surface structure of the workpiece and is pneumatically fixed in position. This adaptation to individual workpiece contours eliminates the need for costly set-up times. Thus, handling of workpieces in batch size 1 can be realized with low operating costs. Thanks to the ESD-compliant design, there is protection against uncontrolled electrostatic discharge. This makes the gripper suitable for use in PCB handling as well as for unloading injection molding machines and for packaging processes.

製造元:Schmalz

Commerce#Overview

The SCG-HSS flow gripper is designed for gentle handling of highly structured, dimensionally stable workpieces with a height difference of up to 25 mm. The gripper consists of two core elements: the integrated vacuum generator and the flexibly adjustable gripping surface. This is realized by a pin curtain that gently adapts to the surface structure of the workpiece and is pneumatically fixed in position. This adaptation to individual workpiece contours eliminates the need for costly set-up times. Thus, handling of workpieces in batch size 1 can be realized with low operating costs. Thanks to the ESD-compliant design, there is protection against uncontrolled electrostatic discharge. This makes the gripper suitable for use in PCB handling as well as for unloading injection molding machines and for packaging processes.

The pins of the gripper are extended via a compressed air pulse. When they are placed on the workpiece, they adapt to the surface geometry of the object to be handled. The clamping of the pins is activated by compressed air. The vacuum generation is then switched on to lift the workpiece and move it to the target position. By deactivating the vacuum generation, the workpiece is put down and the gripper is released from the workpiece. The clamping of the pin is released, thus preparing the gripping surface for another surface contour.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510