SetupRobotics Quickchange Dual Toolbase - For All Jobs
SetupRobotics Quickchange Dual Toolbase - For All Jobs
SetupRobotics Quickchange Dual Toolbase - For All Jobs

SetupRobotics Quickchange Dual Toolbase - For All Jobs

Tool change in seconds. The world requires more flexibility. Fast setup of a new job is essential. Setuprobotics has developed a flexible and easy-to-use connection hub for a variety of different robotic End-Effectors - such as finger grippers, suction cups, magnet grippers and dispensers and more to come. WHY FAST SETUP? Production environments which uses optimization methods known from Lean, Toyota, Just-In-Time etc. all highlights the importance a short setup time. A short production setup leads to many benefits such as: small production runs, small stocks, early detection of errors, more time is used for value adding and many more.

製造元:SetupRobotics

Commerce#Overview

Tool change in seconds. The world requires more flexibility. Fast setup of a new job is essential. Setuprobotics has developed a flexible and easy-to-use connection hub for a variety of different robotic End-Effectors - such as finger grippers, suction cups, magnet grippers and dispensers and more to come. WHY FAST SETUP? Production environments which uses optimization methods known from Lean, Toyota, Just-In-Time etc. all highlights the importance a short setup time. A short production setup leads to many benefits such as: small production runs, small stocks, early detection of errors, more time is used for value adding and many more.  

AUTOMATIC CONFIGURATION
Configuration of the ToolBase to its different work modes is accomplished automatically upon closing the quick coupling. It is carried out using the patent pending multiple use of components and the embedded controller. The ToolBase only requires a single air supply and a cable to the UR tool connector to work. It is easily operated via the ToolBase URcap. Each of the two quick couplings provides the necessary supplies to an End-Effector including: electrical/pneumatic/vacuum power, IO and data communication.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510