PLOC2D Part Localization Sensor

PLOC2D Part Localization Sensor

PLOC2D is a 2D Vision sensor for part localization and identification, tailored for robot guidance applications. Setup of a complete robot picking application can be accomplished in minutes.

製造元:SICK

Commerce#Overview

PLOC2D is a 2D Vision sensor for part localization and identification, tailored for robot guidance applications. Setup of a complete robot picking application can be accomplished in minutes.

PLOC2D includes all functions for easy integration with the robot and rapid teach-in of products to locate. Setup is done in three steps: Alignment of the sensor and robot coordinates system, teach-in of the part to locate, ready to run. The PLOC2D URCap enables usage of multiple PLOC2D cameras in same UR program. One single UR robot can easily integrate with multiple PLOC2D cameras at the same time due to the innovative and intuitive PLOC2D URCap. Applications such as flexible pick and place or multiple pick from different scenes are now possible. SICK PLOC2D UR Cap also holds ready-to-go robot program template for Pick-and-place application. Installation and commissioning has never been more easy! 

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510