SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper
SRT soft gripper

SRT soft gripper

SRT soft grippers are mainly made of flexible material, simulating the grasping action of the hand; soft grippers can grasp objects of different sizes, shapes and weights. Unlike the rigid structure of the traditional fixture, the flexible gripper has soft pneumatic fingers, which can adaptively cover the target object without adjusting size and shape of the object accurately.This characteristic of the soft gripper has got rid of the shackles of the traditional production line requiring the equal size of the production objects. At the same time, because the actuating part is made of flexible material, the grasping action is gentle and especially suitable for grasping easily damaged or soft unshaped objects.

製造元:Soft Robot Tech

Commerce#Overview

SRT soft grippers are mainly made of flexible material, simulating the grasping action of the hand; soft grippers can grasp objects of different sizes, shapes and weights. Unlike the rigid structure of the traditional fixture, the flexible gripper has soft pneumatic fingers, which can adaptively cover the target object without adjusting size and shape of the object accurately.This characteristic of the soft gripper has got rid of the shackles of the traditional production line requiring the equal size of the production objects. At the same time, because the actuating part is made of flexible material, the grasping action is gentle and especially suitable for grasping easily damaged or soft unshaped objects.

Install Soft Gripper URCAP.
Set the initial gripping pressure (positive pressure and negative pressure) at the installation interface.
Follow the instructions on the interface to connect the gripper controller and activate the controller.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510