ISM - Industrial Safety Manager

ISM - Industrial Safety Manager

It is a software tool designed in line with international standards to monitor the safety components of a machine during their working life. By importing projects produced using RASWIN, users can check the safety project automatically and obtain status reports. The tool monitors the status of the safety functions in real time and, if unauthorised modifications are found, it automatically informs maintenance, engineering and safety hygiene managers. It schedules preventive maintenance, indicating the remaining lifetime of the safety components, estimating the real PL of safety functions, and controlling programmable or configurable elements and the undue use of devices, among other functions.

製造元:Solidsafe

Commerce#Overview

It is a software tool designed in line with international standards to monitor the safety components of a machine during their working life. By importing projects produced using RASWIN, users can check the safety project automatically and obtain status reports. The tool monitors the status of the safety functions in real time and, if unauthorised modifications are found, it automatically informs maintenance, engineering and safety hygiene managers. It schedules preventive maintenance, indicating the remaining lifetime of the safety components, estimating the real PL of safety functions, and controlling programmable or configurable elements and the undue use of devices, among other functions.  

ISM stands for Industrial Safety Manager, it’s a software and hardware package designed to monitor safety devices lifetimes. In addition, through the use of plugins, ISM can be extended to communicate with any other devices and retrieve its data for integrating it into its own database. Currently ISM can connect and retrieve data from any device using generic Modbus TCP, with robots from Universal Robots (using its own real time data exchange protocol), a custom protocol is also provided, it allows the user to control safety parameters for UR robots which are not exposed by the default UR implementations.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510