8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package
8XR Cobot MIG Extractor Package

8XR Cobot MIG Extractor Package

The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.

製造元:Translas

Commerce#Overview

The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.

The 8XR MIG Extractor is specially made for Cobot and Semi-Automatic solutions. The 8XR is robust and the unique nozzle design combined with the ClearO2 W-series 100 and 200 provides the best results in taking away the fumes directly at the source. The specially designed nickel-plated contact tips are designed for a longer lifetime. The contact tips are available for all types of wire and sizes. The 8XR cobot works on the UR5e, UR10e and UR16e Universal Robot’s.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510