Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24
Solo Dragon 24

Solo Dragon 24

The Solo Dragon 24 integrates the 24kW SOLO Series induction heating system with a Universal Robot (UR5, UR5e, UR10, UR10e, UR16e) to achieve a fully automated brazing process. The induction heating system has been successfully used to replace the outdated and unsafe torch brazing widely used in the industry. The integrated induction coil mounted directly onto the robotic arm is capable of reliably brazing multiple joints by applying controllable heat precisely positioned by the robotic arm.

製造元:Ultraflex

Commerce#Overview

The Solo Dragon 24 integrates the 24kW SOLO Series induction heating system with a Universal Robot (UR5, UR5e, UR10, UR10e, UR16e) to achieve a fully automated brazing process. The induction heating system has been successfully used to replace the outdated and unsafe torch brazing widely used in the industry. The integrated induction coil mounted directly onto the robotic arm is capable of reliably brazing multiple joints by applying controllable heat precisely positioned by the robotic arm.

Solo Dragon 24 can automatically and consistently braze multiple joints located in predefined positions in the assembly. Brazing alloy rings are placed on the joints prior to the brazing process. The robotic system is programmed to move to each joint and apply power for a pre-programmed amount of time to ensure a repeatable and reliable brazing process. An optional automatic wire feeding system can be provided to feed the brazing alloy instead of using brazing rings.

The system can be integrated to accommodate different production line speeds and multiple assemblies.

It can be used for brazing copper to copper, copper to steel, brass to copper and aluminum tubes. The Solo Dragon 24 is ideal for flameless brazing of refrigerator compressors, heat exchangers, home appliance components and complex HVAC assemblies.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510