Cobot Palletizer by Vention
Cobot Palletizer by Vention
Cobot Palletizer by Vention
Cobot Palletizer by Vention
Cobot Palletizer by Vention
Cobot Palletizer by Vention

Cobot Palletizer by Vention

Vention's cobot palletizers are entirely modular and easy-to-operate solutions to palletize a wide variety of products. Equipped with an intuitive operator interface, cobot palletizers are available in one- or two-pallet configurations and come with several options for vertical range extension, infeed and outfeed conveyor, end-of-arm tooling, and safety. Save on time and cost by deploying your palletizer yourself, supported by a step-by-step integration guide, assembly drawings, a proven URCap, and remote, guided assistance from our team of experts. Our palletizers have been built and tested so that they can be put into production in a single day, from unpacking to startup, with minimal on-site assembly or configuration.

製造元:Vention

Commerce#Overview

Vention's cobot palletizers are entirely modular and easy-to-operate solutions to palletize a wide variety of products. Equipped with an intuitive operator interface, cobot palletizers are available in one- or two-pallet configurations and come with several options for vertical range extension, infeed and outfeed conveyor, end-of-arm tooling, and safety. Save on time and cost by deploying your palletizer yourself, supported by a step-by-step integration guide, assembly drawings, a proven URCap, and remote, guided assistance from our team of experts. Our palletizers have been built and tested so that they can be put into production in a single day, from unpacking to startup, with minimal on-site assembly or configuration.

SETUP (less than 1 day):
1. Select and customize your palletizer from Vention's Designs library.
2. Receive pre-assembled with remote assistance.
3. Plug into standard 110V outlet.
4. Follow step-by-step instructions to hand-teach pick positions and pallet positions.
5. Ready to run the first program.

OPERATION (up to 8 picks per minute):
1. Create a pallet configuration from the code-free web-based interface.
2. Download configuration to USB.
3. Upload to robot teach pendant.
4. Select the configuration to run based on the given day's production run.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510