Vention Telescopic Lift Column
Vention Telescopic Lift Column
Vention Telescopic Lift Column
Vention Telescopic Lift Column
Vention Telescopic Lift Column
Vention Telescopic Lift Column
Vention Telescopic Lift Column

Vention Telescopic Lift Column

The telescopic lift column is a rigid, high force column designed for heavy duty applications. Since this fully enclosed column has no pinch points, requires minimal maintenance and has a payload capacity of up to 25 kg, it can be used in a variety of applications. The efficiency of the actuator is tuned to ensure a self-locking system to be completely safe for cobot usage while minimizing friction and energy loss. The motor, sensors and drive components are all pre-installed inside the lift column, leaving only the mounting of the column to the ground or frame, the robot atop the column, and plugging the column into the controller the only steps to be fully deployed.

製造元:Vention

Commerce#Overview

The telescopic lift column is a rigid, high force column designed for heavy duty applications. Since this fully enclosed column has no pinch points, requires minimal maintenance and has a payload capacity of up to 25 kg, it can be used in a variety of applications. The efficiency of the actuator is tuned to ensure a self-locking system to be completely safe for cobot usage while minimizing friction and energy loss. The motor, sensors and drive components are all pre-installed inside the lift column, leaving only the mounting of the column to the ground or frame, the robot atop the column, and plugging the column into the controller the only steps to be fully deployed.

The telescopic lift column comes completely pre-assembled, with its integrated motor and sensors. All you need to do is connect it to a MachineMotion 2 controller. The telescopic column can be mounted in one of two ways: directly on the floor or on a Vention frame. Once installed and assembled, you can create your program via Vention's URCap.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510