HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C
HRC Screwdriving System SEV-C

HRC Screwdriving System SEV-C

Fully collaborative automatic screwdriver, thanks to the safety concept.When humans and robots work together in one workspace and effectively without fencing, the highest level of a HRC application is achieved. The design and function of the WEBER HRC Screwdriving System ensure that the most complex variant of Human Robot Collaboration can be realized in accordance with ISO TS 15066. The safety concept of the HRC Screwdriver SEV-C makes the fully collaborative assembly process possible. Moreover, the automatic feeding of the fasteners creates a highly economical workplace.

製造元:Weber

Commerce#Overview

Fully collaborative automatic screwdriver, thanks to the safety concept.When humans and robots work together in one workspace and effectively without fencing, the highest level of a HRC application is achieved. The design and function of the WEBER HRC Screwdriving System ensure that the most complex variant of Human Robot Collaboration can be realized in accordance with ISO TS 15066. The safety concept of the HRC Screwdriver SEV-C makes the fully collaborative assembly process possible. Moreover, the automatic feeding of the fasteners creates a highly economical workplace.

Fasteners are separated from the feeder and transported through a feed hose to the mouthpiece of the screwing spindle. Above the screwing location the screwing process is started and the element is screwed in a controlled manner. The process control enables a complete monitoring of the screwing process.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510