Gripkit CR Easy
Gripkit CR Easy
Gripkit CR Easy
Gripkit CR Easy
Gripkit CR Easy
Gripkit CR Easy
Gripkit CR Easy

Gripkit CR Easy

The GRIPKIT-CR-EASY-L is aimed at Universal Robots users, who want to start simply and easily, but who want to have a high level of mechanical precision! The integrated smart sensor less gripping part detection ensures high performance with Universal Robot in daily operation. PlugWork Collaborative safe design 30 mm stroke 75 - 200 N force High precise WEISS ROBOTICS belt kinematics, which move synchronic the base jaws Quick external software setting by USB interface Compatible with FINGERKIT FK-20 Controllable by UR Caps UR+ approved Preliminary technical advice 20 million cycle or 12 months under warranty period

製造元:Weiss Robotics

Commerce#Overview

The GRIPKIT-CR-EASY-L is aimed at Universal Robots users, who want to start simply and easily, but who want to have a high level of mechanical precision! The integrated smart sensor less gripping part detection ensures high performance with Universal Robot in daily operation. PlugWork Collaborative safe design 30 mm stroke 75 - 200 N force High precise WEISS ROBOTICS belt kinematics, which move synchronic the base jaws Quick external software setting by USB interface Compatible with FINGERKIT FK-20 Controllable by UR Caps UR+ approved Preliminary technical advice 20 million cycle or 12 months under warranty period

Compact servo-electric 2-finger parallel gripper with integrated controller and part detection features
Payload up to 4,3 kg form grip

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510