GRIPKIT-P Series
GRIPKIT-P Series
GRIPKIT-P Series
GRIPKIT-P Series

GRIPKIT-P Series

GRIPKIT is the turnkey handling solution for Universal Robots. It is based on Weiss Robotics' high quality gripping modules that prove their high robustness and reliability day by day in industrial automation. GRIPKIT contains everything you need to realize handling and manipulation tasks within minutes. GRIPKIT is available as servo-electric or smart pneumatic version and is fully compatible to all Universal Robots models. The GRIPKIT-P series provides you a flexible and easy to use pneumatic gripping solution. If your application requires a force and position controlled handling solution without the need of compressed air, you may have a look on our GRIPKIT-E series

製造元:Weiss Robotics

Commerce#Overview

GRIPKIT is the turnkey handling solution for Universal Robots. It is based on Weiss Robotics' high quality gripping modules that prove their high robustness and reliability day by day in industrial automation. GRIPKIT contains everything you need to realize handling and manipulation tasks within minutes. GRIPKIT is available as servo-electric or smart pneumatic version and is fully compatible to all Universal Robots models. The GRIPKIT-P series provides you a flexible and easy to use pneumatic gripping solution. If your application requires a force and position controlled handling solution without the need of compressed air, you may have a look on our GRIPKIT-E series

Just mount the gripper to your robot arm and connect it via the supplied cables and the interface converter to your robot's USB port. Plug the provided USB flash drive into the teach pendant of your robot and install the URCaps plug-in. Now you can either choose one of the provided examples from the USB flash drive or simply start with your own program from scratch. All these steps are described in detail in the GRIPKIT operating manual, too.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510