GRIPKIT-CR
GRIPKIT-CR
GRIPKIT-CR

GRIPKIT-CR

GRIPKIT-CR1 is the turnkey collaborative gripping solution for Universal Robots. It is based on Weiss Robotics' performance line gripping module CRG 30. GRIPKIT contains everything you need to implement handling and manipulation applications within minutes.GRIPKIT is available as servo-electric or smart pneumatic version and is fully compatible to all Universal Robots models. The servo-electric GRIPKIT-CR provides you a force and position controlled collaborative handling solution without the need of compressed air. If your application requires the power and simplicity of a pneumatic gripper or you don´t need a collaborative gripper, you may have a look on our GRIPKIT-P (smart pneumatic) and GRIPKIT-E series (servo-electric).

製造元:Weiss Robotics

Commerce#Overview

GRIPKIT-CR1 is the turnkey collaborative gripping solution for Universal Robots. It is based on Weiss Robotics' performance line gripping module CRG 30. GRIPKIT contains everything you need to implement handling and manipulation applications within minutes.GRIPKIT is available as servo-electric or smart pneumatic version and is fully compatible to all Universal Robots models. The servo-electric GRIPKIT-CR provides you a force and position controlled collaborative handling solution without the need of compressed air. If your application requires the power and simplicity of a pneumatic gripper or you don´t need a collaborative gripper, you may have a look on our GRIPKIT-P (smart pneumatic) and GRIPKIT-E series (servo-electric).

Just mount the gripper to your robot arm and connect it via the supplied cables and the interface converter to your robot's USB port. Plug the provided USB flash drive into the teach pendant of your robot and install the URCaps plug-in. Now you can either choose one of the provided examples from the USB flash drive or simply start with your own program from scratch. All these steps are described in detail in the GRIPKIT operating manual, too.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510