ELCT1-100-20-NEWR
ELCT1-100-20-NEWR
ELCT1-100-20-NEWR

ELCT1-100-20-NEWR

Discover the new electric gripper ELCT1-100-20-NEWR from New Era; a versatile electric gripper compatible with the UR Cobot e-series. With adjustable gripping force in 3 levels (60N, 80N, 100N) and lever speed in 3 stages (0.9s, 1.2s, 1.8s), along with safety features such as a rounded design, indicator lamp that allows you to see the operating status, and emergency functions such as fall prevention function and finger release function, it offers simplicity and reliability in operations.

製造元:New-Era Co.,Ltd.

Commerce#Overview

Discover the new electric gripper ELCT1-100-20-NEWR from New Era; a versatile electric gripper compatible with the UR Cobot e-series. With adjustable gripping force in 3 levels (60N, 80N, 100N) and lever speed in 3 stages (0.9s, 1.2s, 1.8s), along with safety features such as a rounded design, indicator lamp that allows you to see the operating status, and emergency functions such as fall prevention function and finger release function, it offers simplicity and reliability in operations.

Download the URCaps plug-in software.
Connect the electric hand with the tool connector to communicate by RS485.
Using URCaps, you can perform open / close operations and set gripping force and speed.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510