Adaptive Suction Hand
Adaptive Suction Hand
Adaptive Suction Hand
Adaptive Suction Hand
Adaptive Suction Hand

Adaptive Suction Hand

Adaptive suction hand has a structure in which 12 shafts follow the irregularities of the workpiece and lock at the same time to fix it in place. As a result, even workpieces with complex shapes can be stably picked up, and it is possible to transport and seat them while maintaining the posture at the time of pickup.Since it can handle multiple workpieces, it is possible to achieve standardization of hands, reduce setup changes, reduce hand storage space, and reduce costs.

製造元:THK CO.,LTD

Commerce#Overview

Adaptive suction hand has a structure in which 12 shafts follow the irregularities of the workpiece and lock at the same time to fix it in place. As a result, even workpieces with complex shapes can be stably picked up, and it is possible to transport and seat them while maintaining the posture at the time of pickup.Since it can handle multiple workpieces, it is possible to achieve standardization of hands, reduce setup changes, reduce hand storage space, and reduce costs.

This hand can be directly attached to the arm with the included bolts and operates with only one attached air supply tube, a relay cable that can be connected to the M8 connector at the tip of the arm. Easily control suction ON/OFF and shaft lock by operating URCap.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510