mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000

mk Belt Conveyor GUF-P 2000

The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.

製造元:mk Technology Group

Commerce#Overview

The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.

The mk Conveyors URCap allows you to control mk conveyors with your UR cobot. It makes the conveyor an ideal partner for feeding and unloading the UR cobot by providing user-friendly, pre-defined program blocks that are easy to use.

Setup is simple: place and secure the conveyor, connect the four cores of the control line to your UR cobot, assign the I/Os accordingly, and you are ready to create your first program.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510