Flexible universal gripper EZU
Flexible universal gripper EZU
Flexible universal gripper EZU
Flexible universal gripper EZU
Flexible universal gripper EZU
Flexible universal gripper EZU

Flexible universal gripper EZU

The mechatronic centric gripper EZU reliably handles cylindrical workpieces and is particularly flexible in workpiece handling due to its extensively adjustable, freely programmable jaw stroke. Thanks to its robust, sealed construction and the expandable gripping force in StrongGrip mode, it is particularly suited for handling high workpiece weights. It meets all the requirements for demanding production and assembly processes. Due to its design and sealing concept, it is particularly suitable for automated loading and unloading of lathes. In the automotive industry, the EZU can also be used, for example, in handling shafts or gears.

製造元:SCHUNK

Commerce#Overview

The mechatronic centric gripper EZU reliably handles cylindrical workpieces and is particularly flexible in workpiece handling due to its extensively adjustable, freely programmable jaw stroke. Thanks to its robust, sealed construction and the expandable gripping force in StrongGrip mode, it is particularly suited for handling high workpiece weights. It meets all the requirements for demanding production and assembly processes. Due to its design and sealing concept, it is particularly suitable for automated loading and unloading of lathes. In the automotive industry, the EZU can also be used, for example, in handling shafts or gears.

Depending on the size, the gripper seamlessly integrates with a UR robot in both single and double configurations, without the need for external wiring. It connects directly to the robot's tool interface, eliminating the need for additional gateways, ensuring a streamlined and efficient installation process.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510