Cobot Planet

  • Compatibility
  • Brand
    1
  • Application Type
  • Availability
  • Gripper type
  • Sensor Type
  • Category

Applied filters:

1 products

showing

12

36

Sort by: Product Name (Ascending)

COBOX - MACHINE TENDING SPECIALIST
Cobot Planet

COBOX - MACHINE TENDING SPECIALIST

Flexible and straightforward process automation is a decisive factor in the drive to improve the productivity of your machine park and your employees. You can increase your competitiveness now with COBOX – a professional solution for quick integration with CNC machine tools. The workstation has been developed for trouble-free mounting of blanks in machine tool chucks and for removing machined workpieces. It is ideally suited for operating milling machines and turret lathes.COBOX features a UR10e collaborative robot, a dual electric gripper and supplementary equipment depending on the configuration ordered – cobot base, frame, flexible workpiece handling and storage system (perforated plates with pins, gravity feeder or KLT containers), as well as a set of application-specific gripper fingers.The centrepiece of the station is C-Interconnector – a PLC-based solution that enables seamless exchange of signals between COBOX and machine tools, as well as operation of all necessary functions in a plug-and-play manner. This, combined with the compactness of the workstation, enables it to be transferred between machines with little effort.Two ways of implementation are available – as a complete ready-to-use CE certified solution with the implementation service package, including workpiece implementation support, training of staff and adjustment of machines, or on a do-it-yourself basis, where you can choose from the extensive range of components available in our online shop and assemble the workstation yourself according to the detailed instructions.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT