FerRobotics FerRobotics Easy Finishing Kit
VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT FerRobotics Easy Finishing Kit is one of the most flexible material removal and surface finishing cobot tools on the market. The decisive advantage is the system's own active force compliance and contact intelligence combined with easy programming with RoboDK Simulation-Software. The patented Active Compliant Technology ensures adjustable contact force with intuitive adaptation to the workpiece and also guarantees optimal process quality. The Easy Finishing Kit automates all batch sizes ingeniously simple, reliable and flexible. Surface treatment: Grinding, sanding, polishing, cleaning, stripping paint, brushing, deburring, ... All materials: Steel, aluminium, titanium, magnesium, carbon, plastic, wood, ceramic, coconut fibres, …