Nordbo Robotics

  • Application Type
  • Category

4 products

showing

12

36

Sort by: Product Name (Ascending)

Mimic Sanding Solution
Nordbo Robotics

Mimic Sanding Solution

Automation of sanding applications have proven to be challenging as much of the organic movements required in completing these tasks are time consuming and difficult to program via traditional point to point methods. Additionally, the consistent application of force on any surface that isn’t completely flat adds another dimension of complexity to the process. The team at Nordbo Robotics has studied these issues and developed a system that addresses these common challenges and delivers a complete solution for automating your sanding processes. The UR+ Mimic Sanding Solution achieves this through a unique combination of technologies which when used together can be utilized by any operator regardless of their robotics experience. Most significant of these is the Mimic Sander Software which allows experienced technicians the ability to program the robot by demonstration. This is achieved through the integration of our force torque sensor based, dual handed Sander Joystick. Operators will be able to physically guide and record the movements of the robot and watch as it duplicates their actions. Also crucial is the Nordbo Active Compensation Unit, which measures and adjusts the delivered force ensuring that despite the angle, orientation or surface complexity, a consistent finish can be delivered. These innovations are all controlled and adjusted through a user-friendly interface tailored for sanding that utilizes touch screen interaction that users will find both easy to learn and easy to teach.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT