pneumagiQ PQ90 Primary Kit

pneumagiQ PQ90 Primary Kit

By Impaqt pneumagiQ is a universal Pneumatic EOAT Interface with a mechanical form factor designed to seamlessly mount two pneumatic EOAT at a 90° offset from each other.

With just one pneumatic tube and tool-port cable, pneumagiQ simplifies the deployment of pneumatic EOAT eliminating multiple tubes and wires running across the robot's body.

With a built-in air blow-off to clean workpieces, pneumagiQ is ideal for machine tending applications. Thus, integrators can quickly install EOAT grippers without having to source a plethora of components with a dependency on skilled engineering resources.

PQ90's minimalistic design mounts the two pneumatic EOAT at a 90° offset and communicates to the robot using Modbus RTU.

This kit consist of the following

  • pneumagiQ PQ90 x 1
  • Robot Coupler ISO 50 x 1
  • I/O Cable (0.2m) x 1

Note: Please order suitable tool coupler as per your requirement for both sides.

Net Weight: 1060 g
SKU#: 1009691

Overview

By Impaqt pneumagiQ is a universal Pneumatic EOAT Interface with a mechanical form factor designed to seamlessly mount two pneumatic EOAT at a 90° offset from each other. With just one pneumatic tube and tool-port cable, pneumagiQ simplifies the deployment of pneumatic EOAT eliminating multiple tubes and wires running across the robot's body. With a built-in air blow-off to clean workpieces, pneumagiQ is ideal for machine tending applications. Thus, integrators can quickly install EOAT grippers without having to source a plethora of components with a dependency on skilled engineering resources. PQ90's minimalistic design mounts the two pneumatic EOAT at a 90° offset and communicates to the robot using Modbus RTU. This kit consist of the following - pneumagiQ PQ90 x 1 - Robot Coupler ISO 50 x 1 - I/O Cable (0.2m) x 1 Note: Please order suitable tool coupler as per your requirement for both sides.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT