EGK 50 Gripper Kit

EGK 50 Gripper Kit

Automation users today demand flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGK is a versatile 2-finger gripper for small, sensitive components for maximum workpiece variety with maximum process reliability. Equipped with SoftGrip function, users can grip sensitive workpieces with confidence. A UR CAP enables easy operation of advanced mechatronic gripper functionality.

EGK kit consists of:

  • EGK 50 gripper
  • ISO 50 adapter plate
  • UR connection kit
  • Gripper finger blanks
  • Gripper finger centering interface

Compatible with: UR5e UR10e UR16e UR20e

Dimension: Length : 147 mm Width : 78 mm Height : 90 mm

SKU#: 1009873

Overview

Automation users today demand flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGK is a versatile 2-finger gripper for small, sensitive components for maximum workpiece variety with maximum process reliability. Equipped with SoftGrip function, users can grip sensitive workpieces with confidence. A UR CAP enables easy operation of advanced mechatronic gripper functionality. EGK kit consists of: - EGK 50 gripper - ISO 50 adapter plate - UR connection kit - Gripper finger blanks - Gripper finger centering interface Compatible with: UR5e UR10e UR16e UR20e Dimension: Length : 147 mm Width : 78 mm Height : 90 mm

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT