COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST
COBOX - MACHINE TENDING SPECIALIST

COBOX - MACHINE TENDING SPECIALIST

Flexible and straightforward process automation is a decisive factor in the drive to improve the productivity of your machine park and your employees. You can increase your competitiveness now with COBOX – a professional solution for quick integration with CNC machine tools. The workstation has been developed for trouble-free mounting of blanks in machine tool chucks and for removing machined workpieces. It is ideally suited for operating milling machines and turret lathes.COBOX features a UR10e collaborative robot, a dual electric gripper and supplementary equipment depending on the configuration ordered – cobot base, frame, flexible workpiece handling and storage system (perforated plates with pins, gravity feeder or KLT containers), as well as a set of application-specific gripper fingers.The centrepiece of the station is C-Interconnector – a PLC-based solution that enables seamless exchange of signals between COBOX and machine tools, as well as operation of all necessary functions in a plug-and-play manner. This, combined with the compactness of the workstation, enables it to be transferred between machines with little effort.Two ways of implementation are available – as a complete ready-to-use CE certified solution with the implementation service package, including workpiece implementation support, training of staff and adjustment of machines, or on a do-it-yourself basis, where you can choose from the extensive range of components available in our online shop and assemble the workstation yourself according to the detailed instructions.

Manufacturer:Cobot Planet

Overview

Flexible and straightforward process automation is a decisive factor in the drive to improve the productivity of your machine park and your employees. You can increase your competitiveness now with COBOX – a professional solution for quick integration with CNC machine tools. The workstation has been developed for trouble-free mounting of blanks in machine tool chucks and for removing machined workpieces. It is ideally suited for operating milling machines and turret lathes.COBOX features a UR10e collaborative robot, a dual electric gripper and supplementary equipment depending on the configuration ordered – cobot base, frame, flexible workpiece handling and storage system (perforated plates with pins, gravity feeder or KLT containers), as well as a set of application-specific gripper fingers.The centrepiece of the station is C-Interconnector – a PLC-based solution that enables seamless exchange of signals between COBOX and machine tools, as well as operation of all necessary functions in a plug-and-play manner. This, combined with the compactness of the workstation, enables it to be transferred between machines with little effort.Two ways of implementation are available – as a complete ready-to-use CE certified solution with the implementation service package, including workpiece implementation support, training of staff and adjustment of machines, or on a do-it-yourself basis, where you can choose from the extensive range of components available in our online shop and assemble the workstation yourself according to the detailed instructions.

  • Picking up blanks
  • Placing blanks in machine tool chucks (jaws, vices) for machining
  • Workpiece removal
  • Automatic blowing of chucks with compressed air (removing chips and coolant)
  • Palletizing of blanks
  • Checking of subsequent positions on the pallet of blanks – stopping production in case of not founding a workpiece
  • Checking whether a workpiece is correctly clamped in the machine chuck
  • Emergency stop and normal stop from the safety panel
  • Stopping the arm in the service position from the safety panel for easy maintenance of the machine
  • Counting cycles in order to determine cyclical checks of machine chucks (jaw condition inspection, dimension inspection)
  • Automatic change of cobot movement speed or disabling certain CNC machine tool functions after an operator enters the work zone – option available in the configuration featuring the safety scanner

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT