boxEZ
boxEZ
boxEZ
boxEZ
boxEZ
boxEZ

boxEZ

The boxEZ robotic case erector utilizes a Universal Robot to efficiently erect multiple sizes of boxes with a custom-designed end effector. By pulling unopened boxes from an automatic box magazine and forming and taping them, we ensure a seamless operation. And, by using a collaborative robot, we keep the unit’s footprint small while maintaining the flexibility to erect a range of box sizes.   Our in-house design team customizes both the box magazines and the end-of-arm tooling based on your specific box size requirements. Plus, our end-of-arm tooling can serve a dual purpose, functioning as a robotic palletizer or case packer if your production rate allows.   System speed is dependent on the layout and box size, with standard units achieving rates of 6-10 per minute. The standard robot case erector uses a forming and taping table and manual taper, but we can increase throughput by integrating an automatic taper into the system.   Designed for continuous operation, the boxEZ can also replace boxes on demand or integrate with warehouse management systems.   Contact us with the details of your application today!

Manufacturer:Nonead

Overview

The boxEZ robotic case erector utilizes a Universal Robot to efficiently erect multiple sizes of boxes with a custom-designed end effector. By pulling unopened boxes from an automatic box magazine and forming and taping them, we ensure a seamless operation. And, by using a collaborative robot, we keep the unit’s footprint small while maintaining the flexibility to erect a range of box sizes.   Our in-house design team customizes both the box magazines and the end-of-arm tooling based on your specific box size requirements. Plus, our end-of-arm tooling can serve a dual purpose, functioning as a robotic palletizer or case packer if your production rate allows.   System speed is dependent on the layout and box size, with standard units achieving rates of 6-10 per minute. The standard robot case erector uses a forming and taping table and manual taper, but we can increase throughput by integrating an automatic taper into the system.   Designed for continuous operation, the boxEZ can also replace boxes on demand or integrate with warehouse management systems.   Contact us with the details of your application today!

The UR robot uses the EOAT to pull a RSC from the magazine. The EOAT engages to "pop" open the box. The robot then moves the box through the forming stand to fold all of the flaps into position before moving the box across a taper.

 

Installation is included in every quote, and our team will go on site to set up the robot. This includes anchoring the equipment to minimize adjustments and touching up points as needed. We also train staff members to be able to do basic maintenance and troubleshooting on the system during installation.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT