Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20
Palletizing Solution - PE20

Palletizing Solution - PE20

With a payload capacity of 18 kg (40 lb) and stacking heights of up to 2150 mm (84 in), the PE20 turnkey solution is designed to help businesses effectively scale future operations and achieve a quick return on their investment. Designed to cater to the specific requirements of palletizing, you can rest easy knowing that installing and operating the PE20 Robotiq Palletizing Solution comes with minimal risk. No matter your robotics expertise, you can confidently take ownership of your robot. Plan your program directly on the robot control device. The solution features a visual interface and built-in modules that make setup simple, guiding you through a sequence of three easy steps. This optimization is the direct result of creating a standardized solution for palletizing applications.

Manufacturer:Robotiq

Overview

With a payload capacity of 18 kg (40 lb) and stacking heights of up to 2150 mm (84 in), the PE20 turnkey solution is designed to help businesses effectively scale future operations and achieve a quick return on their investment. Designed to cater to the specific requirements of palletizing, you can rest easy knowing that installing and operating the PE20 Robotiq Palletizing Solution comes with minimal risk. No matter your robotics expertise, you can confidently take ownership of your robot. Plan your program directly on the robot control device. The solution features a visual interface and built-in modules that make setup simple, guiding you through a sequence of three easy steps. This optimization is the direct result of creating a standardized solution for palletizing applications.

Get all the components you need to start palletizing with only one SKU. Once the base is installed set-up your palletizing application in 3 easy steps through our user-friendly Material Handling Copilot:

  • Enter your box's dimensions and position
  • Enter your pallet's dimensions
  • Build your pallet's pattern and there you go! It's that simple.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT