Impaqt pneumagiQ PQ90
FEATURES
Needs only one compressed air inlet
Interchangeable gripper mounting
Hose-free direct connection to pneumatic grippers
Switchable gripper orientation
Integrated air blow-off port
Sensor connectors
Built-in Silencer
Status indicators
Modbus RTU communication
Quick response time
HOW DOES IT WORK?
pneumagiQ is an universal pneumatic gripper interface. Built on the bedrock of a patent pending technology that controls the flow, direction, and pressure of pneumatic air into a single system, the minimalistic design of pneumagiQ simplifies the multi-tooling of pneumatic grippers. pneumagiQ enables an integrator to quickly install a pneumatic gripper, not having to source a plethora of components with a dependency on skilled engineering resources. With just one pneumatic tube, pneumagiQ simplifies the deployment of a pneumatic gripper eliminating multiple tubes and wires running across the robot's body.