Bota Systems SensONE 6-axis force torque sensor
The SensONE is an industrial lightweight 6-axis force torque sensor that will give your collaborative robot the sense of touch. Do you want to improve the quality of your robotic processes? Do you need more flexibility in automation? Force torque sensing can help to achieve your goals! The SensONE will enhance the force torque sensitivity of your UR robot. The sensitivity you need if you want your robot to do applications like, sanding polishing or precise assembly or hand guidance teach-in function. The sensor is easy-to-use, in fact, it's simply plug and play within minutes. With built-in electronics, the SensONE is a very compact sensor and developed by robotic engineers.